IESNA:LM-63-2002
[TEST]P821384
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-750-24VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]5000K, 70 CRI LEDS AND  DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5567
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
152.3 165.3 177.1 191.3 209 227.9 249.2 276.3 309.4 342.4
380.2 427.5 478.2 537.3 615.2 682.5 760.4 841.9 937.6 1055.6
1189.1 1323.7 1477.2 1604.7 1766.5 1918.8 2061.7 2192.8 2293.1 2313.2
2211.7 1946 1542.1 1050.9 531.4 83.8 34.2 30.7 24.8 18.9
14.2 9.4 5.9 3.5 2.4 1.2 0 0 0 0
0 0 0 0 0 0 0 1.2 1.2 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 164.1 175.9 190.1 207.8 226.7 249.2 275.1 308.2 342.4
381.4 427.5 479.4 542 606.9 681.3 767.5 863.2 967.1 1076.9
1192.6 1320.2 1470.1 1627.2 1799.6 1961.3 2110.1 2243.6 2315.6 2329.8
2215.2 1953.1 1556.3 1068.6 550.3 92.1 34.2 30.7 24.8 18.9
14.2 9.4 5.9 3.5 2.4 1.2 0 0 0 0
0 0 0 0 0 0 0 1.2 1.2 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 164.1 175.9 190.1 207.8 226.7 249.2 275.1 305.8 341.3
383.8 433.4 488.9 551.4 624.7 708.5 804.1 909.2 1028.5 1160.7
1308.3 1471.3 1660.2 1865.7 2071.2 2296.7 2521 2636.8 2692.3 2615.5
2408.9 2070 1640.2 1145.4 629.4 125.2 33.1 29.5 23.6 17.7
13 9.4 5.9 3.5 2.4 1.2 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 163 174.8 188.9 205.5 224.4 248 272.8 304.7 342.4
387.3 439.3 499.5 563.2 642.4 739.2 850.2 978.9 1127.7 1294.2
1477.2 1700.4 1950.7 2215.2 2561.2 2842.2 3008.7 3142.2 3138.6 2963.8
2649.8 2231.7 1752.3 1238.7 716.8 166.5 31.9 27.2 22.4 16.5
11.8 8.3 5.9 3.5 1.2 1.2 1.2 0 0 0
1.2 1.2 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 163 173.6 186.6 203.1 219.6 243.2 266.9 298.7 337.7
381.4 434.5 497.1 571.5 660.1 768.7 899.8 1054.5 1226.9 1434.7
1682.7 1969.6 2284.9 2681.6 3025.3 3240.2 3427.9 3511.7 3412.6 3137.4
2776.1 2338 1849.2 1323.7 791.1 212.5 28.3 24.8 20.1 15.4
10.6 7.1 4.7 2.4 1.2 1.2 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 160.6 171.2 183 199.6 217.3 238.5 264.5 296.4 335.4
379 433.4 497.1 571.5 663.6 780.5 919.9 1084 1270.6 1506.7
1778.3 2094.8 2450.2 2889.5 3179.9 3381.9 3546 3602.7 3448 3170.5
2816.2 2372.3 1884.6 1357.9 827.8 246.8 26 23.6 18.9 13
9.4 7.1 3.5 2.4 1.2 1.2 1.2 1.2 1.2 1.2
1.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1.2 0 0
152.3 160.6 170 181.8 197.2 214.9 236.2 261 291.7 329.4
374.3 426.3 491.2 569.2 664.8 784.1 929.3 1094.6 1294.2 1539.8
1836.2 2133.7 2560 2961.5 3246.1 3398.4 3574.3 3608.6 3424.4 3151.6
2791.4 2353.4 1862.1 1339 821.8 225.5 24.8 21.3 16.5 13
9.4 5.9 3.5 2.4 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0 1.2 1.2 1.2
1.2 0 1.2 1.2 0 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
152.3 159.4 167.7 178.3 192.5 209 229.1 252.7 282.2 316.5
357.8 408.6 471.1 547.9 644.7 765.2 908 1074.5 1287.1 1559.9
1826.7 2172.7 2614.3 2932 3111.5 3252 3458.6 3432.6 3247.2 2995.7
2647.4 2221.1 1755.9 1271.7 793.5 223.2 20.1 17.7 14.2 10.6
7.1 4.7 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
152.3 158.2 165.3 174.8 188.9 203.1 222 242.1 268 299.9
337.7 380.2 436.9 507.8 598.7 706.1 834.8 988.3 1198.5 1433.5
1676.8 2025.1 2381.7 2577.7 2702.9 2878.8 3065.4 3007.5 2871.7 2658
2336.8 1957.8 1541 1111.1 683.7 177.1 15.4 13 10.6 7.1
4.7 3.5 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
152.3 157 163 171.2 183 196 211.4 230.3 252.7 277.5
309.4 346 396.8 453.4 530.2 616.4 719.1 847.8 1023.8 1205.6
1414.6 1733.4 1943.6 2049.9 2130.2 2288.4 2381.7 2333.3 2234.1 2057
1806.6 1517.3 1192.6 859.6 530.2 141.7 9.4 8.3 7.1 4.7
3.5 2.4 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
152.3 154.7 160.6 167.7 177.1 188.9 201.9 218.5 236.2 257.4
281 312.9 350.7 396.8 453.4 514.8 585.7 675.4 791.1 892.7
1021.4 1228 1317.8 1361.5 1392.2 1481.9 1517.3 1460.7 1379.2 1246.9
1073.4 888 693.1 494.8 298.7 72 3.5 3.5 3.5 2.4
2.4 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
152.3 154.7 158.2 165.3 173.6 184.2 197.2 211.4 227.9 245.6
266.9 295.2 327.1 366.1 413.3 464.1 521.9 595.1 690.8 769.9
866.7 1029.7 1088.7 1101.7 1108.8 1174.9 1195 1145.4 1076.9 968.3
840.7 703.8 552.6 397.9 245.6 73.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
152.3 153.5 157 163 171.2 180.7 192.5 205.5 219.6 236.2
255.1 277.5 305.8 340.1 380.2 423.9 472.3 532.5 612.8 676.6
754.5 891.5 937.6 937.6 931.7 981.3 999 958.8 901 818.3
712 594 470 341.3 213.7 70.8 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
152.3 151.1 154.7 159.4 165.3 173.6 183 193.7 206.6 219.6
235 252.7 271.6 299.9 333 366.1 403.8 451.1 510.1 565.6
629.4 720.3 767.5 771.1 758.1 771.1 787.6 764 722.7 656.5
575.1 480.6 379 279.9 180.7 63.8 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
152.3 150 152.3 155.9 161.8 167.7 175.9 185.4 196 207.8
219.6 233.8 251.5 271.6 299.9 331.8 362.5 399.1 451.1 500.7
555 628.2 688.4 707.3 693.1 682.5 689.6 679 642.4 592.8
525.5 442.8 353.1 258.6 167.7 62.6 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 147.6 150 152.3 157 163 170 178.3 188.9 198.4
209 222 237.3 256.2 277.5 307 340.1 375.5 418 465.2
517.2 562.1 623.5 653 634.1 598.7 559.7 547.9 523.1 480.6
426.3 360.1 284.6 209 132.3 44.9 1.2 1.2 1.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 147.6 147.6 150 153.5 159.4 166.5 174.8 184.2 193.7
204.3 216.1 230.3 248 266.9 295.2 325.9 360.1 394.4 435.7
472.3 508.9 540.8 566.8 542 475.9 369.6 360.1 346 317.6
278.7 237.3 188.9 137 85 26 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 146.4 146.4 148.8 152.3 157 164.1 172.4 181.8 191.3
201.9 213.7 227.9 245.6 264.5 289.3 317.6 347.2 379 403.8
434.5 451.1 458.2 454.6 408.6 310.6 184.2 177.1 173.6 161.8
145.2 122.8 98 70.8 42.5 9.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 145.2 145.2 147.6 151.1 155.9 163 171.2 181.8 191.3
203.1 214.9 229.1 244.4 263.3 284.6 310.6 338.9 362.5 380.2
394.4 395.6 382.6 353.1 284.6 181.8 61.4 52 52 49.6
44.9 37.8 29.5 20.1 10.6 1.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 145.2 145.2 146.4 150 155.9 163 171.2 180.7 191.3
203.1 216.1 230.3 246.8 264.5 285.8 312.9 334.2 350.7 363.7
367.2 359 335.4 290.5 223.2 124 13 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 145.2 145.2 146.4 150 154.7 163 171.2 181.8 192.5
204.3 216.1 232.6 249.2 266.9 286.9 312.9 335.4 353.1 361.3
360.1 348.3 325.9 282.2 217.3 122.8 14.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
152.3 145.2 144.1 146.4 150 155.9 161.8 171.2 181.8 193.7
204.3 216.1 231.4 249.2 269.2 290.5 314.1 330.6 346 356.6
361.3 351.9 327.1 281 213.7 120.4 11.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
